ES30M HSU METRIC ELEMENT
10287864
MFG #: Omega
$0.00
/
- Continuous Torque Rating (in-lb): 3650 in/lbs
- Continuous Torque Rating (Nm): 412 Nm
- Coupling Size: ES30M
- Coupling Style: Spacer
- Element Material: Hydrolytically Stable Urethane (HSU)
- Major Diameter of Coupling (in): 8.25 in
- Major Diameter of Coupling (mm): 210 mm
- Shoe Coating: Standard Coating
- Assembled with High Speed Rings: False
- Cap Screws: Metric Capscrews
- Coupling Type: Elastomeric
- Element Style: Hot & Humid Environment Resistance
- Height: 9.00
- Length: 9.00
- Maximum Speed Rating (rpm): 4200 rpm
- Net Weight: 4.83
- Unit of Dimension: IN
- Weight unit: KG
- Width: 9.00
Rexnord ES Series Hydrolytically Stable Urethane (HSU) Flexible Elements size(s) ES30M spacer style with metric capscrews and standard shoe coating in Hydrolytically Stable Urethane (HSU) material for elastomeric couplings.