ES40M METRIC ELEMENT
10287869|US07
$0.00
/
- Continuous Torque Rating (in-lb): 5500 in/lbs
- Continuous Torque Rating (Nm): 621 Nm
- Coupling Size: ES40M
- Coupling Style: Spacer
- Element Material: Urethane (Orange)
- Major Diameter of Coupling (in): 9.5 in
- Major Diameter of Coupling (mm): 241 mm
- Shoe Coating: Standard Coating
- Assembled with High Speed Rings: False
- Cap Screws: Metric Capscrews
- Coupling Type: Elastomeric
- Element Style: High Misalignment
- Height: 11.00
- Length: 11.00
- Maximum Speed Rating (rpm): 3600 rpm
- Net Weight: 14.60
- Unit of Dimension: IN
- Weight unit: LB
- Width: 9.00
Rexnord ES Series Flexible Elements size(s) ES40M spacer style with metric capscrews and standard shoe coating in Urethane (Orange) material for elastomeric couplings.