ES50 HDY ELEMENT
10287873
MFG #: Omega
$0.00
/
- Continuous Torque Rating (in-lb): 9560 in/lbs
- Continuous Torque Rating (Nm): 1080 Nm
- Coupling Size: ES50
- Coupling Style: Spacer
- Element Material: Heavy Duty Yellow (HDY)
- Major Diameter of Coupling (in): 11 in
- Major Diameter of Coupling (mm): 280 mm
- Shoe Coating: Standard Coating
- Assembled with High Speed Rings: False
- Cap Screws: Standard Imperial
- Coupling Type: Elastomeric
- Element Style: +25% Greater Torque Capacity
- Height: 13.00
- Length: 12.00
- Maximum Speed Rating (rpm): 3100 rpm
- Net Weight: 15.02
- Unit of Dimension: IN
- Weight unit: LB
- Width: 12.00
Rexnord ES Series Heavy Duty Yellow (HDY) Flexible Elements size(s) ES50 spacer style with standard imperial and standard shoe coating in Heavy Duty Yellow (HDY) material for elastomeric couplings.