ES50M METRIC ELEMENT
10287876
MFG #: Omega
$0.00
/
- Continuous Torque Rating (in-lb): 7650 in/lbs
- Continuous Torque Rating (Nm): 864 Nm
- Coupling Size: ES50M
- Coupling Style: Spacer
- Element Material: Urethane (Orange)
- Major Diameter of Coupling (in): 11 in
- Major Diameter of Coupling (mm): 280 mm
- Shoe Coating: Standard Coating
- Assembled with High Speed Rings: False
- Cap Screws: Metric Capscrews
- Coupling Type: Elastomeric
- Element Style: High Misalignment
- Height: 13.00
- Length: 12.00
- Maximum Speed Rating (rpm): 3100 rpm
- Net Weight: 6.62
- Unit of Dimension: IN
- Weight unit: KG
- Width: 12.00
Rexnord ES Series Flexible Elements size(s) ES50M spacer style with metric capscrews and standard shoe coating in Urethane (Orange) material for elastomeric couplings.