ES50M HDY METRIC ELEMENT
10287877
MFG #: Omega
$0.00
/
- Continuous Torque Rating (in-lb): 9560 in/lbs
- Continuous Torque Rating (Nm): 1080 Nm
- Coupling Size: ES50M
- Coupling Style: Spacer
- Element Material: Heavy Duty Yellow (HDY)
- Major Diameter of Coupling (in): 11 in
- Major Diameter of Coupling (mm): 280 mm
- Shoe Coating: Standard Coating
- Assembled with High Speed Rings: False
- Cap Screws: Metric Capscrews
- Coupling Type: Elastomeric
- Element Style: +25% Greater Torque Capacity
- Maximum Speed Rating (rpm): 3100 rpm
- Net Weight: 18.43
- Weight unit: LB
Rexnord ES Series Heavy Duty Yellow (HDY) Flexible Elements size(s) ES50M spacer style with metric capscrews and standard shoe coating in Heavy Duty Yellow (HDY) material for elastomeric couplings.