ES50M HSU METRIC ELEMENT
10287878
MFG #: Omega
$0.00
/
- Continuous Torque Rating (in-lb): 7650 in/lbs
- Continuous Torque Rating (Nm): 864 Nm
- Coupling Size: ES50M
- Coupling Style: Spacer
- Element Material: Hydrolytically Stable Urethane (HSU)
- Major Diameter of Coupling (in): 11 in
- Major Diameter of Coupling (mm): 280 mm
- Shoe Coating: Standard Coating
- Assembled with High Speed Rings: False
- Cap Screws: Metric Capscrews
- Coupling Type: Elastomeric
- Element Style: Hot & Humid Environment Resistance
- Height: 13.00
- Length: 12.00
- Maximum Speed Rating (rpm): 3100 rpm
- Net Weight: 16.40
- Unit of Dimension: IN
- Weight unit: LB
- Width: 12.00
Rexnord ES Series Hydrolytically Stable Urethane (HSU) Flexible Elements size(s) ES50M spacer style with metric capscrews and standard shoe coating in Hydrolytically Stable Urethane (HSU) material for elastomeric couplings.