ES5-R ELEMENT W/ STAINLESS STEEL HARDWARE
10287983
MFG #: Omega
$0.00
/
- Continuous Torque Rating (in-lb): 925 in/lbs
- Continuous Torque Rating (Nm): 105 Nm
- Coupling Size: ES5-R
- Coupling Style: Spacer
- Element Material: Urethane (Orange)
- Major Diameter of Coupling (in): 5.38 in
- Major Diameter of Coupling (mm): 137 mm
- Shoe Coating: Standard Coating
- Assembled with High Speed Rings: True
- Cap Screws: Stainless Steel Capscrews
- Coupling Type: Elastomeric
- Element Style: High Misalignment
- Height: 7.00
- Length: 5.00
- Maximum Speed Rating (rpm): 6600 rpm
- Net Weight: 4.13
- Unit of Dimension: IN
- Weight unit: LB
- Width: 5.00
Rexnord ES-R Series Flexible Elements size(s) ES5-R spacer style with stainless steel capscrews and standard shoe coating in Urethane (Orange) material for elastomeric couplings.