ES40 ELEMENT W/ STAINLESS STEEL HARDWARE
10313668
MFG #: Omega
$0.00
/
- Continuous Torque Rating (in-lb): 5500 in/lbs
- Continuous Torque Rating (Nm): 621 Nm
- Coupling Size: ES40
- Coupling Style: Spacer
- Element Material: Urethane (Orange)
- Major Diameter of Coupling (in): 9.5 in
- Major Diameter of Coupling (mm): 241 mm
- Shoe Coating: Standard Coating
- Assembled with High Speed Rings: False
- Cap Screws: Stainless Steel Capscrews
- Coupling Type: Elastomeric
- Element Style: High Misalignment
- Maximum Speed Rating (rpm): 3600 rpm
- Net Weight: 12.09
- Weight unit: LB
Rexnord ES Series Flexible Elements size(s) ES40 spacer style with stainless steel capscrews and standard shoe coating in Urethane (Orange) material for elastomeric couplings.