OMEGA 10315226 ES3MJ HSU METRIC SPACER
10315226
$0.00
/
- Continuous Torque Rating (in-lb): 3650 in/lbs
- Continuous Torque Rating (Nm): 412 Nm
- Coupling Size: ES3-RMJ
- Coupling Style: Spacer
- Element Material: Hydrolytically Stable Urethane (HSU)
- Shoe Coating: Anti-Corrosion
- Coupling Type: Elastomeric
- Maximum Speed Rating (rpm): 6600 rpm
- Net Weight: 2.58
- Weight unit: LB
Rexnord ES3 Series Flexible Elements size(s) ES3M spacer style with stainless steel metric capscrews and standard shoe coating in Urethane (Orange) material for elastomeric couplings.