OMEGA 10315387 ES4MJ HSU METRIC SPACER
10315387
$0.00
/
- Continuous Torque Rating (in-lb): 925 in/lbs
- Continuous Torque Rating (Nm): 60 Nm
- Coupling Size: ES4-RMJ
- Coupling Style: Spacer
- Element Material: Hydrolytically Stable Urethane (HSU)
- Shoe Coating: Anti-Corrosion
- Coupling Type: Elastomeric
- Maximum Speed Rating (rpm): 6600 rpm
- Net Weight: 3.10
- Weight unit: LB
Rexnord ES Series Flexible Elements size(s) ES4M spacer style with stainless steel metric capscrews and standard shoe coating in Urethane (Orange) material for elastomeric couplings.