V215 CLOSE CPLG ELEMENT
10287570
MFG #: Viva
$0.00
/
- Continuous Torque Rating (in-lb): 5858 in/lbs
- Continuous Torque Rating (Nm): 662 Nm
- Coupling Size: V215
- Coupling Style: Close Coupled
- Element Material: Polyurethane (Yellow)
- Major Diameter of Coupling (in): 8.39 in
- Major Diameter of Coupling (mm): 213 mm
- Shoe Coating: Standard Coating
- Cap Screws: Metric Capscrews
- Coupling Type: Elastomeric
- Height: 6.00
- Length: 8.00
- Maximum Speed Rating (rpm): 4300 rpm
- Net Weight: 2.86
- Unit of Dimension: IN
- Weight unit: KG
- Width: 8.00