V290 CLOSE CPLG ELEMENT
10287572
MFG #: Viva
$0.00
/
- Continuous Torque Rating (in-lb): 11250 in/lbs
- Continuous Torque Rating (Nm): 1271 Nm
- Coupling Size: V290
- Coupling Style: Close Coupled
- Element Material: Polyurethane (Yellow)
- Major Diameter of Coupling (in): 11.42 in
- Major Diameter of Coupling (mm): 290 mm
- Shoe Coating: Standard Coating
- Cap Screws: Metric Capscrews
- Coupling Type: Elastomeric
- Height: 7.00
- Length: 12.00
- Maximum Speed Rating (rpm): 3900 rpm
- Net Weight: 5.30
- Unit of Dimension: IN
- Weight unit: KG
- Width: 12.00
Rexnord V Series Elements size(s) V290 close coupled style with metric capscrews and standard shoe coating in Polyurethane (Yellow) material for elastomeric couplings.