V365 CLOSE CPLG ELEMENT
10287573
MFG #: Viva
$0.00
/
- Continuous Torque Rating (in-lb): 28320 in/lbs
- Continuous Torque Rating (Nm): 3200 Nm
- Coupling Size: V365
- Coupling Style: Close Coupled
- Element Material: Polyurethane (Yellow)
- Major Diameter of Coupling (in): 14.37 in
- Major Diameter of Coupling (mm): 365 mm
- Shoe Coating: Standard Coating
- Cap Screws: Metric Capscrews
- Coupling Type: Elastomeric
- Height: 8.00
- Length: 15.00
- Maximum Speed Rating (rpm): 3600 rpm
- Net Weight: 12.96
- Unit of Dimension: IN
- Weight unit: KG
- Width: 15.00