V425 CLOSE CPLG ELEMENT
10287574
MFG #: Viva
$0.00
/
- Continuous Torque Rating (in-lb): 49375 in/lbs
- Continuous Torque Rating (Nm): 5578 Nm
- Coupling Size: V425
- Coupling Style: Close Coupled
- Element Material: Polyurethane (Yellow)
- Major Diameter of Coupling (in): 16.73 in
- Major Diameter of Coupling (mm): 425 mm
- Shoe Coating: Standard Coating
- Cap Screws: Metric Capscrews
- Coupling Type: Elastomeric
- Height: 10.00
- Length: 17.00
- Maximum Speed Rating (rpm): 2000 rpm
- Net Weight: 15.82
- Unit of Dimension: IN
- Weight unit: KG
- Width: 17.00
Rexnord V Series Elements size(s) V425 close coupled style with metric capscrews and standard shoe coating in Polyurethane (Yellow) material for elastomeric couplings.