VS110 SPACER ELEMENT
10287576
MFG #: Viva
$0.00
/
- Continuous Torque Rating (in-lb): 550 in/lbs
- Continuous Torque Rating (Nm): 62 Nm
- Coupling Size: VS110
- Coupling Style: Spacer
- Element Material: Polyurethane (Yellow)
- Major Diameter of Coupling (in): 4.33 in
- Major Diameter of Coupling (mm): 110 mm
- Shoe Coating: Standard Coating
- Assembled with High Speed Rings: False
- Cap Screws: Metric Capscrews
- Coupling Type: Elastomeric
- Height: 8.00
- Length: 4.00
- Maximum Speed Rating (rpm): 5400 rpm
- Net Weight: 0.96
- Unit of Dimension: IN
- Weight unit: KG
- Width: 4.00
Rexnord VS Series Elements size(s) VS110 spacer style with metric capscrews and standard shoe coating in Polyurethane (Yellow) material for elastomeric couplings.