VS215-R ELEMENT
10288015
MFG #: Viva
$0.00
/
- Continuous Torque Rating (in-lb): 5858 in/lbs
- Continuous Torque Rating (Nm): 662 Nm
- Coupling Size: VS215-R
- Coupling Style: Spacer
- Element Material: Polyurethane (Yellow)
- Major Diameter of Coupling (in): 8.39 in
- Major Diameter of Coupling (mm): 213 mm
- Shoe Coating: Standard Coating
- Assembled with High Speed Rings: True
- Cap Screws: Metric Capscrews
- Coupling Type: Elastomeric
- Height: 16.00
- Length: 16.00
- Maximum Speed Rating (rpm): 3800 rpm
- Net Weight: 25.00
- Unit of Dimension: IN
- Weight unit: LB
- Width: 16.00
Rexnord VS-R Series Elements size(s) VS215 spacer style with metric capscrews and standard shoe coating in Polyurethane (Yellow) material for elastomeric couplings.