5R STD FLEX ELEMENT
10057440
MFG #: Wrapflex
$0.00
/
- Coupling Size: 5R
- Coupling Style: Standard
- Coupling Type: Elastomeric
- Continuous Torque Rating (in-lb): 550 in/lbs
- Element Material: 60D Polyurethane (Green)
- Element Style: Standard Element
- Height: 2.88
- Length: 4.00
- Major Diameter of Coupling (in): 3.17 in
- Major Diameter of Coupling (mm): 81 mm
- Maximum Speed Rating (rpm): 4500 rpm
- Unit of Dimension: IN
- Width: 4.25
Rexnord R Series Standard Elements with Two Fasteners size(s) 5R in 60D Polyurethane (Green) material for elastomeric couplings.