20R STD FLEX ELEMENT W/ FASTENERS
10057442
MFG #: Wrapflex
$0.00
/
- Coupling Size: 20R
- Coupling Style: Standard
- Coupling Type: Elastomeric
- Continuous Torque Rating (in-lb): 2800 in/lbs
- Element Material: 60D Polyurethane (Green)
- Element Style: Standard Element
- Height: 2.50
- Length: 6.50
- Major Diameter of Coupling (in): 4.88 in
- Major Diameter of Coupling (mm): 124 mm
- Maximum Speed Rating (rpm): 4500 rpm
- Net Weight: 0.20
- Unit of Dimension: IN
- Weight unit: KG
- Width: 6.50