30R STD FLEX ELEMENT
10057443
MFG #: Wrapflex
$0.00
/
- Coupling Size: 30R
- Coupling Style: Standard
- Coupling Type: Elastomeric
- Continuous Torque Rating (in-lb): 4600 in/lbs
- Element Material: 60D Polyurethane (Green)
- Element Style: Standard Element
- Height: 2.50
- Length: 6.50
- Major Diameter of Coupling (in): 5.77 in
- Major Diameter of Coupling (mm): 147 mm
- Maximum Speed Rating (rpm): 4500 rpm
- Net Weight: 0.36
- Unit of Dimension: IN
- Weight unit: KG
- Width: 6.50
Rexnord R Series Standard Elements with Two Fasteners size(s) 30R in 60D Polyurethane (Green) material for elastomeric couplings.