40R STD FLEX ELEMENT
10057444
MFG #: Wrapflex
$0.00
/
- Coupling Size: 40R
- Coupling Style: Standard
- Coupling Type: Elastomeric
- Continuous Torque Rating (in-lb): 9100 in/lbs
- Element Material: 60D Polyurethane (Green)
- Element Style: Standard Element
- Height: 3.88
- Length: 9.00
- Major Diameter of Coupling (in): 7.17 in
- Major Diameter of Coupling (mm): 182 mm
- Maximum Speed Rating (rpm): 3600 rpm
- Net Weight: 0.60
- Unit of Dimension: IN
- Weight unit: KG
- Width: 9.00
Rexnord R Series Standard Elements with Two Fasteners size(s) 40R in 60D Polyurethane (Green) material for elastomeric couplings.