50R STD FLEX ELEMENT
10057445
MFG #: Wrapflex
$0.00
/
- Coupling Size: 50R
- Coupling Style: Standard
- Coupling Type: Elastomeric
- Continuous Torque Rating (in-lb): 22200 in/lbs
- Element Material: 60D Polyurethane (Green)
- Element Style: Standard Element
- Height: 5.00
- Length: 9.88
- Major Diameter of Coupling (in): 9.09 in
- Major Diameter of Coupling (mm): 230 mm
- Maximum Speed Rating (rpm): 3000 rpm
- Net Weight: 1.39
- Unit of Dimension: IN
- Weight unit: KG
- Width: 9.88
Rexnord R Series Standard Elements with Two Fasteners size(s) 50R in 60D Polyurethane (Green) material for elastomeric couplings.