60R 70D BLACK FLEX ELEMENT
10087017
MFG #: Wrapflex
$0.00
/
- Coupling Size: 60R
- Coupling Style: High Torque
- Coupling Type: Elastomeric
- Continuous Torque Rating (in-lb): 44375 in/lbs
- Element Material: 70D Black
- Element Style: +25% Greater Torque Capacity
- Height: 4.88
- Length: 11.50
- Major Diameter of Coupling (in): 10.51 in
- Major Diameter of Coupling (mm): 267 mm
- Maximum Speed Rating (rpm): 2500 rpm
- Net Weight: 1.23
- Unit of Dimension: IN
- Weight unit: LB
- Width: 11.63
Rexnord R Series Black 70D Style Flexible Elements size(s) 60R in 70D Black material for elastomeric couplings.