70R 70D BLACK FLEX ELEMENT
10087018
MFG #: Wrapflex
$0.00
/
- Coupling Size: 70R
- Coupling Style: High Torque
- Coupling Type: Elastomeric
- Continuous Torque Rating (in-lb): 88625 in/lbs
- Element Material: 70D Black
- Element Style: +25% Greater Torque Capacity
- Height: 5.50
- Length: 13.00
- Major Diameter of Coupling (in): 12.2 in
- Major Diameter of Coupling (mm): 310 mm
- Maximum Speed Rating (rpm): 2100 rpm
- Net Weight: 2.35
- Unit of Dimension: IN
- Weight unit: LB
- Width: 13.00
Rexnord R Series Black 70D Style Flexible Elements size(s) 70R in 70D Black material for elastomeric couplings.