60R STD FLEX ELEMENT
10101434
MFG #: Wrapflex
$0.00
/
- Coupling Size: 60R
- Coupling Style: Standard
- Coupling Type: Elastomeric
- Continuous Torque Rating (in-lb): 35500 in/lbs
- Element Material: 60D Polyurethane (Green)
- Element Style: Standard Element
- Height: 4.88
- Length: 11.50
- Major Diameter of Coupling (in): 10.51 in
- Major Diameter of Coupling (mm): 267 mm
- Maximum Speed Rating (rpm): 2500 rpm
- Net Weight: 2.25
- Unit of Dimension: IN
- Weight unit: KG
- Width: 11.63
Rexnord R Series Standard Elements with Two Fasteners size(s) 60R in 60D Polyurethane (Green) material for elastomeric couplings.