70R STD FLEX ELEMENT
10101435
MFG #: Wrapflex
$0.00
/
- Coupling Size: 70R
- Coupling Style: Standard
- Coupling Type: Elastomeric
- Continuous Torque Rating (in-lb): 70900 in/lbs
- Element Material: 60D Polyurethane (Green)
- Element Style: Standard Element
- Height: 5.50
- Length: 13.00
- Major Diameter of Coupling (in): 12.2 in
- Major Diameter of Coupling (mm): 310 mm
- Maximum Speed Rating (rpm): 2100 rpm
- Net Weight: 3.34
- Unit of Dimension: IN
- Weight unit: KG
- Width: 13.00
Rexnord R Series Standard Elements with Two Fasteners size(s) 70R in 60D Polyurethane (Green) material for elastomeric couplings.