80R STD FLEX ELEMENT
10101436
MFG #: Wrapflex
$0.00
/
- Coupling Size: 80R
- Coupling Style: Standard
- Coupling Type: Elastomeric
- Continuous Torque Rating (in-lb): 133000 in/lbs
- Element Material: 60D Polyurethane (Green)
- Element Style: Standard Element
- Height: 6.75
- Length: 15.25
- Major Diameter of Coupling (in): 14.57 in
- Major Diameter of Coupling (mm): 370 mm
- Maximum Speed Rating (rpm): 1800 rpm
- Net Weight: 5.20
- Unit of Dimension: IN
- Weight unit: KG
- Width: 15.25
Rexnord R Series Standard Elements with Two Fasteners size(s) 80R in 60D Polyurethane (Green) material for elastomeric couplings.