50R 70D BLACK FLEX ELEMENT
10288042
MFG #: Wrapflex
$0.00
/
- Coupling Size: 50R
- Coupling Style: High Torque
- Coupling Type: Elastomeric
- Continuous Torque Rating (in-lb): 27750 in/lbs
- Element Material: 70D Black
- Element Style: +25% Greater Torque Capacity
- Height: 3.00
- Length: 6.00
- Major Diameter of Coupling (in): 9.09 in
- Major Diameter of Coupling (mm): 230 mm
- Maximum Speed Rating (rpm): 3000 rpm
- Net Weight: 3.45
- Unit of Dimension: IN
- Weight unit: LB
- Width: 6.00
Rexnord R Series Black 70D Style Flexible Elements size(s) 50R in 70D Black material for elastomeric couplings.