OMEGA 10287970 R-60 HS RING KIT

10287970 MFG #: OMEG
$0.00 /
  • Coupling Size: R-60
  • Coupling Type: Elastomeric
  • Height: 9.00
  • Length: 9.00
  • Net Weight: 8.35
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 9.00
Rexnord ES Series High Speed Ring Kit Size ESM60
QTY