OMEGA R-4 HS RING KIT

10313158
$0.00 / EA
  • Coupling Size: R-4
  • Coupling Type: Elastomeric
  • Height: 6.00
  • Length: 6.00
  • Net Weight: 1.12
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 6.00
Rexnord ES Series High Speed Ring Kit Size ES4
QTY