2 HRB HUB
10287359
MFG #: Omega
$0.00
/
- Coupling Size: 2
- Coupling Type: Elastomeric
- Height: 9.00
- Hub Barrel Outside Diameter (in): 1.64 in
- Hub Bore Fit: Rough Bore
- Hub Length (in): 0.94 in
- Hub Material: Steel
- Hub Shoulder Diameter (in): 1.85 in
- Hub Straight Bore Diameter [Max] (in): 1.125 in
- Hub Straight Bore Diameter [Max] (mm): 28 mm
- Hub Straight Bore Diameter [Min] (in): 0.375 in
- Hub Straight Bore Diameter [Min] (mm): 10 mm
- Hub Style: Rough Stock Bore (HRB)
- Length: 9.00
- Net Weight: 0.63
- Unit of Dimension: IN
- Weight unit: LB
- Width: 6.00
Rexnord E_ES_ES-R Series Straight Bore Style-Rough Bore (HRB) Hubs size(s) 2 with a 1.64-inch outside barrel diameter for elastomeric couplings.