4 HRB HUB
10287373
MFG #: Omega
$0.00
/
- Coupling Size: 4
- Coupling Type: Elastomeric
- Height: 9.00
- Hub Barrel Outside Diameter (in): 2.36 in
- Hub Bore Fit: Rough Bore
- Hub Length (in): 1.69 in
- Hub Material: Steel
- Hub Shoulder Diameter (in): 2.6 in
- Hub Straight Bore Diameter [Max] (in): 1.625 in
- Hub Straight Bore Diameter [Max] (mm): 42 mm
- Hub Straight Bore Diameter [Min] (in): 0.375 in
- Hub Straight Bore Diameter [Min] (mm): 10 mm
- Hub Style: Rough Stock Bore (HRB)
- Length: 9.00
- Net Weight: 2.65
- Unit of Dimension: IN
- Weight unit: LB
- Width: 6.00
Rexnord E_ES_ES-R Series Straight Bore Style-Rough Bore (HRB) Hubs size(s) 4 with a 2.36-inch outside barrel diameter for elastomeric couplings.