4 HSB 1.375" BORE 5/16" X 5/32" KW 1 SS
10287382
MFG #: Omega
$0.00
/
- Coupling Size: 4
- Coupling Type: Elastomeric
- Height: 9.00
- Hub Barrel Outside Diameter (in): 2.36 in
- Hub Bore Fit: Clearance
- Hub Length (in): 1.69 in
- Hub Material: Steel
- Hub Shoulder Diameter (in): 2.6 in
- Hub Straight Bore Diameter [Max] (in): 1.376 in
- Hub Straight Bore Diameter [Min] (in): 1.375 in
- Hub Straight Bore Diameter [Nom] (in): 1.375 in
- Hub Style: Standard Bore (HSB)
- Keyway Depth (in): 0.1563 in
- Keyway Width (in): 0.3123 in
- Length: 9.00
- Net Weight: 1.39
- Number of Keyways: 1
- Number Of Set Screws: 1
- Unit of Dimension: IN
- Weight unit: LB
- Width: 6.00
Rexnord E_ES_ES-R Series Straight Bore Style-Stock Bore (HSB) Hubs size(s) 4 with a 2.36-inch outside barrel diameter for elastomeric couplings.