20 HSB 2.3750" BORE 5/8"X 5/16" KW 1 SS
10287426
MFG #: Omega
$0.00
/
- Coupling Size: 20
- Coupling Type: Elastomeric
- Height: 9.00
- Hub Barrel Outside Diameter (in): 4 in
- Hub Bore Fit: Clearance
- Hub Length (in): 2.06 in
- Hub Material: Steel
- Hub Shoulder Diameter (in): 4.48 in
- Hub Straight Bore Diameter [Max] (in): 2.3765 in
- Hub Straight Bore Diameter [Min] (in): 2.375 in
- Hub Straight Bore Diameter [Nom] (in): 2.375 in
- Hub Style: Standard Bore (HSB)
- Keyway Depth (in): 0.3125 in
- Keyway Width (in): 0.625 in
- Length: 9.00
- Net Weight: 5.05
- Number of Keyways: 1
- Number Of Set Screws: 1
- Unit of Dimension: IN
- Weight unit: LB
- Width: 6.00
Rexnord E_ES_ES-R Series Straight Bore Style-Stock Bore (HSB) Hubs size(s) 20 with a 4.00-inch outside barrel diameter for elastomeric couplings.