30 HSB 1.50" BORE 3/8" X 3/16" KW 1 SS
10287428
MFG #: Omega
$0.00
/
- Coupling Size: 30
- Coupling Type: Elastomeric
- Height: 9.00
- Hub Barrel Outside Diameter (in): 4.62 in
- Hub Bore Fit: Clearance
- Hub Length (in): 2.31 in
- Hub Material: Steel
- Hub Shoulder Diameter (in): 5.42 in
- Hub Straight Bore Diameter [Max] (in): 1.501 in
- Hub Straight Bore Diameter [Min] (in): 1.5 in
- Hub Straight Bore Diameter [Nom] (in): 1.5 in
- Hub Style: Standard Bore (HSB)
- Keyway Depth (in): 0.1875 in
- Keyway Width (in): 0.375 in
- Length: 9.00
- Net Weight: 10.66
- Number of Keyways: 1
- Number Of Set Screws: 1
- Unit of Dimension: IN
- Weight unit: LB
- Width: 6.00
Rexnord E_ES_ES-R Series Straight Bore Style-Stock Bore (HSB) Hubs size(s) 30 with a 4.62-inch outside barrel diameter for elastomeric couplings.