60 HSB 2.875" BORE 3/4" X 3/8" KW 1 SS
10287456
MFG #: Omega
$0.00
/
- Coupling Size: 60
- Coupling Type: Elastomeric
- Height: 9.00
- Hub Barrel Outside Diameter (in): 6 in
- Hub Bore Fit: Clearance
- Hub Length (in): 3.25 in
- Hub Material: Steel
- Hub Shoulder Diameter (in): 8.75 in
- Hub Straight Bore Diameter [Max] (in): 2.8765 in
- Hub Straight Bore Diameter [Min] (in): 2.875 in
- Hub Straight Bore Diameter [Nom] (in): 2.875 in
- Hub Style: Standard Bore (HSB)
- Keyway Depth (in): 0.375 in
- Keyway Width (in): 0.75 in
- Length: 3.00
- Net Weight: 31.79
- Number of Keyways: 1
- Number Of Set Screws: 1
- Unit of Dimension: IN
- Weight unit: LB
- Width: 9.00
Rexnord E_ES_ES-R Series Straight Bore Style-Stock Bore (HSB) Hubs size(s) 60 with a 6.00-inch outside barrel diameter for elastomeric couplings.