70 HRB HUB
10287459|US07
$0.00
/
- Coupling Size: 70
- Coupling Type: Elastomeric
- Height: 10.00
- Hub Barrel Outside Diameter (in): 9.25 in
- Hub Bore Fit: Rough Bore
- Hub Length (in): 3.62 in
- Hub Material: Steel
- Hub Shoulder Diameter (in): 7 in
- Hub Straight Bore Diameter [Max] (in): 4.5 in
- Hub Straight Bore Diameter [Max] (mm): 120 mm
- Hub Straight Bore Diameter [Min] (in): 1.375 in
- Hub Straight Bore Diameter [Min] (mm): 32 mm
- Hub Style: Rough Stock Bore (HRB)
- Length: 12.00
- Net Weight: 47.70
- Unit of Dimension: IN
- Weight unit: LB
- Width: 12.00
Rexnord E_ES_ES-R Series Straight Bore Style-Rough Bore (HRB) Hubs size(s) 70 with a 9.250-inch outside barrel diameter for elastomeric couplings.