100 HRB HUB
10287461
MFG #: Omega
$0.00
/
- Coupling Size: 100
- Coupling Type: Elastomeric
- Height: 15.00
- Hub Barrel Outside Diameter (in): 14.13 in
- Hub Bore Fit: Rough Bore
- Hub Length (in): 5.5 in
- Hub Material: Steel
- Hub Shoulder Diameter (in): 10.25 in
- Hub Straight Bore Diameter [Max] (in): 7.25 in
- Hub Straight Bore Diameter [Max] (mm): 185 mm
- Hub Straight Bore Diameter [Min] (in): 1.875 in
- Hub Straight Bore Diameter [Min] (mm): 48 mm
- Hub Style: Rough Stock Bore (HRB)
- Length: 28.00
- Net Weight: 163.00
- Unit of Dimension: IN
- Weight unit: LB
- Width: 28.00
Rexnord E_ES_ES-R Series Straight Bore Style-Rough Bore (HRB) Hubs size(s) 100 with a 14.130-inch outside barrel diameter for elastomeric couplings.