50 HTL 2517 INCH BSHG
10287471
MFG #: Omega
$0.00
/
- Coupling Size: 50
- Bored For Bushing Size: 2517
- Coupling Type: Elastomeric
- Height: 9.00
- Hub Barrel Outside Diameter (in): 6 in
- Hub Bore Fit: Taper Lock
- Hub Length (in): 1.75 in
- Hub Material: Steel
- Hub Style: Taper-Lock Bushing (HTL)
- Length: 9.00
- Net Weight: 12.23
- Unit of Dimension: IN
- Weight unit: LB
- Width: 6.00
Rexnord E_ES_ES-R Series Compression Bushed Style-Taper-Lock (HTL) Hubs size(s) 50 with a 6.000-inch outside barrel diameter for elastomeric couplings.