60 HQD BORED FOR SIZE F BSHG
10287486
MFG #: Omega
$0.00
/
- Coupling Size: 60
- Bored For Bushing Size: F Bushing
- Coupling Type: Elastomeric
- Height: 10.00
- Hub Barrel Outside Diameter (in): 8.75 in
- Hub Bore Fit: Quick Disconnect
- Hub Length (in): 3.63 in
- Hub Material: Steel
- Hub Style: Quick Disconnect Bushing (HQD)
- Length: 10.00
- Net Weight: 21.50
- Unit of Dimension: IN
- Weight unit: LB
- Width: 6.00
Rexnord E_ES_ES-R Series Compression Bushed Style-Quick Disconnect (HQD) Hubs size(s) 60 with a 8.750-inch outside barrel diameter for elastomeric couplings.