70 HQD Bored for Size J BSHG
10287487
MFG #: Omega
$0.00
/
- Coupling Size: 70
- Bored For Bushing Size: J Bushing
- Coupling Type: Elastomeric
- Height: 12.00
- Hub Barrel Outside Diameter (in): 9.25 in
- Hub Bore Fit: Quick Disconnect
- Hub Length (in): 4.5 in
- Hub Material: Steel
- Hub Style: Quick Disconnect Bushing (HQD)
- Length: 12.00
- Net Weight: 26.20
- Unit of Dimension: IN
- Weight unit: LB
- Width: 6.00
Rexnord E_ES_ES-R Series Compression Bushed Style-Quick Disconnect (HQD) Hubs size(s) 70 with a 9.250-inch outside barrel diameter for elastomeric couplings.