80 HQD BORED FOR SIZE M BSHG
10287488
MFG #: Omega
$0.00
/
- Coupling Size: 80
- Bored For Bushing Size: M Bushing
- Coupling Type: Elastomeric
- Height: 16.00
- Hub Barrel Outside Diameter (in): 11.25 in
- Hub Bore Fit: Quick Disconnect
- Hub Length (in): 6.75 in
- Hub Material: Steel
- Hub Style: Quick Disconnect Bushing (HQD)
- Length: 18.00
- Net Weight: 60.50
- Unit of Dimension: IN
- Weight unit: LB
- Width: 18.00
Rexnord E_ES_ES-R Series Compression Bushed Style-Quick Disconnect (HQD) Hubs size(s) 80 with a 11.250-inch outside barrel diameter for elastomeric couplings.