120 HQD Bored for Size N BSHG
10287489
MFG #: Omega
$0.00
/
- Coupling Size: 120
- Bored For Bushing Size: N Bushing
- Coupling Type: Elastomeric
- Height: 19.00
- Hub Barrel Outside Diameter (in): 17.63 in
- Hub Bore Fit: Quick Disconnect
- Hub Length (in): 8.12 in
- Hub Material: Steel
- Hub Style: Quick Disconnect Bushing (HQD)
- Length: 9.00
- Net Weight: 157.26
- Unit of Dimension: IN
- Weight unit: LB
- Width: 21.00
Rexnord E_ES_ES-R Series Compression Bushed Style-Quick Disconnect (HQD) Hubs size(s) 120 with a 17.630-inch outside barrel diameter for elastomeric couplings.