140 HMM RB MILL MOTOR HUB

10287550 MFG #: Omega
$0.00 /
  • Coupling Size: 140
  • Coupling Type: Elastomeric
  • Hub Barrel Outside Diameter (in): 20.88 in
  • Hub Bore Fit: Mill Motor Hub
  • Hub Material: Steel
  • Net Weight: 460.75
  • Weight unit: LB
QTY