10M HRB STAINLESS STEEL METRIC HUB
10287916
MFG #: Omega
$0.00
/
- Coupling Size: 10M
- Coupling Type: Elastomeric
- Hub Barrel Outside Diameter (in): 3.3 in
- Hub Bore Fit: Rough Bore
- Hub Length (in): 1.88 in
- Hub Material: Stainless Steel
- Hub Shoulder Diameter (in): 3.65 in
- Hub Straight Bore Diameter [Max] (in): 2.125 in
- Hub Straight Bore Diameter [Max] (mm): 55 mm
- Hub Straight Bore Diameter [Min] (in): 0.375 in
- Hub Straight Bore Diameter [Min] (mm): 10 mm
- Hub Style: Rough Stock Bore (HRB)
- Net Weight: 4.50
- Weight unit: LB
Rexnord E_ES_ES-R Series Straight Bore Style-Rough Bore (HRB) Hubs size(s) 10M with a 3.30-inch outside barrel diameter for elastomeric couplings.