40M HRB METRIC HUB
10287926
MFG #: Omega
$0.00
/
- Coupling Size: 40M
- Coupling Type: Elastomeric
- Height: 7.00
- Hub Barrel Outside Diameter (in): 5.75 in
- Hub Bore Fit: Rough Bore
- Hub Length (in): 2.5 in
- Hub Material: Steel
- Hub Shoulder Diameter (in): 6.6325 in
- Hub Straight Bore Diameter [Max] (in): 3.375 in
- Hub Straight Bore Diameter [Max] (mm): 85 mm
- Hub Straight Bore Diameter [Min] (in): 0.75 in
- Hub Straight Bore Diameter [Min] (mm): 19 mm
- Hub Style: Rough Stock Bore (HRB)
- Length: 2.00
- Net Weight: 20.64
- Unit of Dimension: IN
- Weight unit: LB
- Width: 7.00
Rexnord E_ES_ES-R Series Straight Bore Style-Rough Bore (HRB) Hubs size(s) 40M with a 5.75-inch outside barrel diameter for elastomeric couplings.