60M HRB METRIC HUB
10287932
MFG #: Omega
$0.00
/
- Coupling Size: 60M
- Coupling Type: Elastomeric
- Height: 9.00
- Hub Barrel Outside Diameter (in): 6.5 in
- Hub Bore Fit: Rough Bore
- Hub Length (in): 3.25 in
- Hub Material: Steel
- Hub Shoulder Diameter (in): 8.75 in
- Hub Straight Bore Diameter [Max] (in): 4 in
- Hub Straight Bore Diameter [Max] (mm): 105 mm
- Hub Straight Bore Diameter [Min] (in): 1.125 in
- Hub Straight Bore Diameter [Min] (mm): 28 mm
- Hub Style: Rough Stock Bore (HRB)
- Length: 3.00
- Net Weight: 40.26
- Unit of Dimension: IN
- Weight unit: LB
- Width: 9.00
Rexnord E_ES_ES-R Series Straight Bore Style-Rough Bore (HRB) Hubs size(s) 60M with a 6.50-inch outside barrel diameter for elastomeric couplings.