5M HTL 1210 METRIC BSW BSHG
10287952
MFG #: Omega
$0.00
/
- Coupling Size: 5M
- Bored For Bushing Size: 1108 BSW
- Coupling Type: Elastomeric
- Height: 3.00
- Hub Barrel Outside Diameter (in): 3.13 in
- Hub Bore Fit: Taper Lock
- Hub Length (in): 0.88 in
- Hub Material: Steel
- Hub Style: Taper-Lock Bushing (Metric BSW)
- Length: 1.00
- Net Weight: 1.19
- Unit of Dimension: IN
- Weight unit: LB
- Width: 3.00
Rexnord E_ES_ES-R Series Compression Bushed Style-Taper-Lock (HTL) Hubs size(s) 5M with a 3.130-inch outside barrel diameter for elastomeric couplings.