50M HTL 2517 METRIC BSW BSHG
10287958
MFG #: Omega
$0.00
/
- Coupling Size: 50M
- Bored For Bushing Size: 2517 BSW
- Coupling Type: Elastomeric
- Height: 9.00
- Hub Barrel Outside Diameter (in): 6 in
- Hub Bore Fit: Taper Lock
- Hub Length (in): 1.75 in
- Hub Material: Steel
- Hub Style: Taper-Lock Bushing (Metric BSW)
- Length: 3.00
- Net Weight: 12.90
- Unit of Dimension: IN
- Weight unit: LB
- Width: 8.00
Rexnord E_ES_ES-R Series Compression Bushed Style-Taper-Lock (HTL) Hubs size(s) 50M with a 6.000-inch outside barrel diameter for elastomeric couplings.