60M HTL 3020 METRIC BSW BSHG
10287959
MFG #: Omega
$0.00
/
- Coupling Size: 60M
- Bored For Bushing Size: 3020 BSW
- Coupling Type: Elastomeric
- Height: 9.00
- Hub Barrel Outside Diameter (in): 8.75 in
- Hub Bore Fit: Taper Lock
- Hub Length (in): 2 in
- Hub Material: Steel
- Hub Style: Taper-Lock Bushing (Metric BSW)
- Length: 3.00
- Net Weight: 17.40
- Unit of Dimension: IN
- Weight unit: LB
- Width: 9.00
Rexnord E_ES_ES-R Series Compression Bushed Style-Taper-Lock (HTL) Hubs size(s) 60M with a 8.750-inch outside barrel diameter for elastomeric couplings.