80M HTL 4040 METRIC BSW BSHG
10287961
MFG #: Omega
$0.00
/
- Coupling Size: 80M
- Bored For Bushing Size: 4040 BSW
- Coupling Type: Elastomeric
- Height: 14.00
- Hub Barrel Outside Diameter (in): 11.25 in
- Hub Bore Fit: Taper Lock
- Hub Length (in): 4 in
- Hub Material: Steel
- Hub Style: Taper-Lock Bushing (Metric BSW)
- Length: 8.00
- Net Weight: 40.48
- Unit of Dimension: IN
- Weight unit: LB
- Width: 14.00
Rexnord E_ES_ES-R Series Compression Bushed Style-Taper-Lock (HTL) Hubs size(s) 80M with a 11.250-inch outside barrel diameter for elastomeric couplings.